请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
概述
垫片
使用世伟洛克 VCR® 金属垫片面密封,可以在保持金属对金属密封高纯性的同时实现密封连接。
Features: Step-by-step identification procedure for threads and end connections.
此文件对世伟洛克公司生产用于光伏行业的不锈钢产品进行了规定。此文件必须与产品目录、技术公告及报告一起使用,这样产品信 息才完整。此文件的应用仅限于与介质接触的系统部件。
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
规格
属性 | 值 |
---|---|
阀体材料 | 316L 不锈钢 |
清洁工艺 | 标准清洁和包装 (SC-10) |
ECLASS (4.1) | 37020718 |
ECLASS (5.1.4) | 37920191 |
ECLASS (6.0) | 23071500 |
ECLASS (6.1) | 37029290 |
滤芯规格 | 60 微米 |
流量限制器 | 否 |
垫片尺寸 | 1/4 in. |
镀层/涂层 | 镀银 |
UNSPSC (10.0) | 40142610 |
UNSPSC (11.0501) | 31181503 |
UNSPSC (13.0601) | 40183107 |
UNSPSC (15.1) | 40183107 |
UNSPSC (17.1001) | 31400000 |
UNSPSC (4.03) | 31181500 |
类似产品
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。