Check Valves — Excess Flow Valves
Valves available with these specifications:
- 1/8 to 1/2 in. (6 to 12 mm)
- –10°F (–23°C) to 400°F (204°C)
- Stainless steel
- 4280 psig (294 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
单向阀 — 过流量阀 — 固定压力
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-XSF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT SS-XSS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 SS-XSS4-1 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 SS-XSS4 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头
Product Availability by Store Location
Hours