Catalogs
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Female Nuts
Female nut for metal gasket face seal fittings ensures secure, repeatable connections in high-purity and high-vacuum process system assemblies.
VCR® Metal Gasket Face Seal Fittings
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-10-VCR-1 | 316 Stainless Steel | 5/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-12-VCR-1 | 316 Stainless Steel | 3/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-16-VCR-1 | 316 Stainless Steel | 1 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-2-VCR-1 | 316 Stainless Steel | 1/8 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-4-HVCR-1SR | 316 Stainless Steel | 1/4 in. | Female High-Flow VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-4-VCR-1 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-4-VCR-1-03816 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-4-VCR-1-B25 | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-4-VCR-1-SC | 316 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-8-VCR-1 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
| SS-8-VCR-1-B25 | 316 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
