|
Bolted Plastic Clamp Tube Support Kit, 7/8 in. Tube Size, Polypropylene Support Body
Part #: 304-S3-PP-14T
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Bolted Plastic Clamp Tube SupportBolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Bolted Plastic Clamp Tube Support Kit, 7/8 in. Tube Size, Polypropylene Support Body
Log in or Register to view price
Catalogs
Bolted Plastic Clamp Tube Support
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Specifications
304-S3-PP-14T — Bolted Plastic Clamp Tube Support Kit, 7/8 in. Tube Size, Polypropylene Support Body
| Attribute | Value |
|---|---|
| Body Material | Polypropylene |
| Hardware Material | 304 Stainless Steel |
| Tube OD | 7/8 in. |
| eClass (4.1) | 27060703 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40173507 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| 304-S1-PA-4T | Polyamide | 1/4 in. | - | - | View Product |
| 304-S1-PP-10TM | Polypropylene | 10 mm | - | - | View Product |
| 304-S1-PP-12TM | Polypropylene | 12 mm | - | - | View Product |
| 304-S1-PP-4T | Polypropylene | 1/4 in. | - | - | View Product |
| 304-S1-PP-6T | Polypropylene | 3/8 in. | - | - | View Product |
| 304-S1-PP-6TM | Polypropylene | 6 mm | - | - | View Product |
| 304-S1-PP-8TM | Polypropylene | 8 mm | - | - | View Product |
| 304-S3-PA-16T | Polyamide | 1 in. | - | - | View Product |
| 304-S3-PA-8T | Polyamide | 1/2 in. | - | - | View Product |
| 304-S3-PP-10T | Polypropylene | 5/8 in. | - | - | View Product |
| 304-S3-PP-12T | Polypropylene | 3/4 in. | - | - | View Product |
| 304-S3-PP-16T | Polypropylene | 1 in. | - | - | View Product |
| 304-S3-PP-16TM | Polypropylene | 16 mm | - | - | View Product |
| 304-S3-PP-18TM | Polypropylene | 18 mm | - | - | View Product |
| 304-S3-PP-25TM | Polypropylene | 25 mm | - | - | View Product |
| 304-S3-PP-8T | Polypropylene | 1/2 in. | - | - | View Product |
| 304-S5-PP-20T | Polypropylene | 1 1/4 in. | - | - | View Product |
| 304-S5-PP-24T | Polypropylene | 1 1/2 in. | - | - | View Product |
| 316-S3-PP-8T | Polypropylene | 1/2 in. | - | - | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
